Product I/O-ASSISTANT-KABEL-PICONET
piconet Accessories
Ident. no.: 6824399
General data
| EAN | 4047101181227 |
| eCl@ss-Code (V5.1.4): | 27250391 -/- Decentralized periphery (parts) [AKP191002] |
| Customs tariff number | 8544429090 |
| Country of origin | CN |
| Weight | 111 g |
Technical Data
| Device type | Adapter cable |
| Ambient temperature | 0…+55 °C |
| Protection class | IP67 |

