Product SDPB-0808D-1001
piconet stand-alone module for PROFIBUS-DP
8 Digital PNP Inputs Filter 3 ms
8 Digital Outputs 0.5 A
Ident. no.: 6824435- Configuration interface
- Parameterizable functions
- Supported via I/O‐ASSISTANT 2
- Direct connection to the fieldbus
- Fibre-glass reinforced housing
- Shock and vibration tested
- Encapsulated module electronics
- Metal connector
- Degree of protection IP67

General data
| EAN | 4047101181555 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 8517620020 |
| Country of origin | DE |
| Weight | 300 g |
Technical Data
| Fieldbus Protocol | PROFIBUS-DP |
| Signal type | Digital output, Digital input, Digital input/output |
| Connection technology signal | M8 |
| Device type | I/O Module, Compact station |
| Fieldbus transmission rate | 9.6 kbps …12 Mbps |
| Fieldbus connection technology | 2 × M12 |
| Ambient temperature | 0…+55 °C |
| Protection class | IP67 |
| Approvals | cULus |

