Product SDPB-40A-1005
piconet stand-alone module for PROFIBUS-DP
4 Analog Inputs ±10 V
Ident. no.: 6824438- 4 analog inputs ±10 V
- Configuration interface
- Parameterizable functions
- Supported via I/O‐ASSISTANT 2
- Direct connection to the fieldbus
- Fibre-glass reinforced housing
- Shock and vibration tested
- Encapsulated module electronics
- Metal connector
- Degree of protection IP67

General data
| EAN | 4047101181586 |
| eCl@ss-Code (V5.1.4): | 27250303 -/- Analog I/O module |
| Customs tariff number | 8505191000 |
| Country of origin | CN |
| Weight | 301 g |
Technical Data
| Fieldbus Protocol | PROFIBUS-DP |
| Signal type | Analog input |
| Connection technology signal | M12 |
| Device type | I/O Module, Compact station |
| Fieldbus transmission rate | 9.6 kbps …12 Mbps |
| Fieldbus connection technology | 2 × M12 |
| Ambient temperature | 0…+55 °C |
| Protection class | IP67 |
| Approvals | cULus |

