Product SIPL-0404D-0003
piconet Coupling Module for EtherNet/IP
4 Digital PNP Inputs Filter 3 ms
4 Digital Outputs 0.5 A
Ident. no.: 6824472- Configuration interface
- Configurable functions
- Supported via I/O‐ASSISTANT 2
- Direct connection to the fieldbus
- Direct connection to the IP link
- Fibre-glass reinforced housing
- Encapsulated module electronics
- Metal connector
- Degree of protection IP67

General data
| EAN | 4047101181906 |
| eCl@ss-Code (V5.1.4): | 27250313 -/- Communication interface, passive |
| Customs tariff number | 8517620020 |
| Country of origin | CN |
| Weight | 290 g |
Technical Data
| Fieldbus Protocol | EtherNet/IP |
| Signal type | Digital output, Digital input, Digital input/output |
| Connection technology signal | M8 |
| Device type | Coupler, Gateway |
| Fieldbus connection technology | 1 × M12 |
| Transmission rate Ethernet | 10/100 Mbps |
| Connection technology Ethernet | 1 × M12 |
| Ambient temperature | 0…+55 °C |
| Protection class | IP67 |
| Approvals | cULus |

