Product  REP-DN-W

Repeater module for DeviceNet™

fully encapsulated

Ident. no.: 6825319
    • Robust DeviceNet repeater
    • Protection class IP67
    • Fibre-glass reinforced PA6 housing
    • Vibration and shock-resistant
    • Encapsulated module electronics
    • Metal connectors
    • Degree of protection IP67
#

General data

EAN 4047101046311
Customs tariff number 85389099990
Country of origin US
Weight 741 g

Technical Data

Device type Compact station, I/O Module
Protection class IP67

Please confirm the format

Mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top