Product FLDP-IOM124-0002(A2)
Fieldbus I/O module PROFIBUS-DP
12 digital pnp inputs
4 digital outputs 2 A
Ident. no.: 6825348- Two inputs or outputs per connector
- For robot applications
- Robust electromechanics
- High magnetic field immunity
- Intelligent terminating resistor
- Module-related diagnostics
- IP20 terminal connection
- Fiber-glass reinforced housing
- Shock and vibration tested
- Encapsulated module electronics
- Metal connector
- Degree of protection IP67

General data
| EAN | 4047101108514 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 8504409510 |
| Country of origin | CN |
| Weight | 600 g |
Technical Data
| Fieldbus Protocol | PROFIBUS-DP |
| Signal type | Digital input/output, Digital output, Digital input |
| Connection technology signal | M12 |
| Device type | Compact station, I/O Module |
| Fieldbus transmission rate | 9.6 kbps …12 Mbps |
| Ambient temperature | 0…+55 °C |
| Protection class | IP67 |
| Approvals | cULus |

