Product FGEN-IOM88-4001/CS30007
Compact fieldbus I/O modules for EtherNet/IP
8 digital PNP inputs
8 digital outputs 2 A
Ident. no.: 6825443- EtherNet/IP™ supports QuickConnect (QC)
- Integrated Ethernet Switch
- CS30007: IP address 136.129.1.xxx
- Input diagnostics per port
- Output diagnostics per channel
- Two inputs or outputs per port
- 7/8", 4-pin, for power supply
- Power supply, galvanically separated
- Fibre-glass reinforced PA6 housing
- Vibration and shock-resistant
- Encapsulated module electronics
- Metal connectors
- Degree of protection IP67


