Product  FGEN-OM16-4001/CS30007

Compact fieldbus I/O modules for EtherNet/IP

16 digital outputs 2 A

Ident. no.: 6825444
    • Ethernet/IP supports QuickConnect (QC)
    • Integrated Ethernet switch
    • CS30007: IP address 136.129.1.xxx
    • Output diagnostics per channel
    • Two outputs per port
    • 7/8", 4-pin, for power supply
    • Power supply, galvanically separated
    • Fibre-glass reinforced PA6 housing
    • Vibration and shock-resistant
    • Encapsulated module electronics
    • Metal connectors
    • Degree of protection IP67
#

Select Country

Turck worldwide

to top