Product USB-2-IOL-0002
IO-Link Master v1.1 with Integrated USB Port
1-Channel Operation in IOL or SIO Mode
Ident. no.: 6825482- USB-compatible IO-Link master
- Commissioning/parameterization of IO-Link devices via FDT/DTM
- Control environment not required
- Transmission of process and service data
- Integrated connectors: USB/B, M12 × 1, power supply
- Power supply via USB or external power supply unit (included in set)
- USB cable included
- Compact aluminum housing
- Protection class IP40

General data
| EAN | 4047101286397 |
| eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
| Customs tariff number | 8536504000 |
| Country of origin | CN |
| Weight | 493 g |
Technical Data
| Protection class | IP40 |
Data Sheets
Catalog
Configuration Software
Manual
Connectivity accessories
|
IOL-COM/3M
IO-Link communication line for connecting IO-Link devices to an IO-link master via a 3.5-mm jack plug |
7525110 |

