Product BL20-1AO-I(0/4...20MA)
BL20 electronic module
1 Analog Output for Current
Ident. no.: 6827032- Fieldbus and connection technology independent
- Protection class IP20
- LEDs indicate status and diagnostic
- Electronics galvanically separated from the field level via optocouplers
- 1 analog output 0/4…20 mA

General data
| EAN | 4047101137750 |
| eCl@ss-Code (V5.1.4): | 27250303 -/- Analog I/O module |
| Customs tariff number | 8536504000 |
| Country of origin | CN |
| Weight | 38 g |
Technical Data
| Signal type | Analog output |
| Connection technology signal | Screw terminal, Cage clamp terminal |
| Device type | I/O Module |
| Ambient temperature | 0…+55 °C |
| Protection class | IP20 |
| Approvals | cULus |

