Product BL20-P3T-SBB
BL20 base module
Tension spring connection
Ident. no.: 6827036- Passive connection components for sensors and actuators
- Quick replacement of electronics in wired state
- Mechanical coding prevents plugging of wrong electronic module
- Protection class IP20
- Tension spring connection
- Disc design

General data
| EAN | 4047101289213 |
| eCl@ss-Code (V5.1.4): | 27250301 -/- Module rack (periphery) |
| Customs tariff number | 9026204000 |
| Country of origin | CH |
| Weight | 41 g |
Technical Data
| Connection technology signal | Cage clamp terminal |
| Device type | Base module |
| Protection class | IP20 |
| Approvals | cULus |

