Product BL67-PF-24VDC
BL67 electronic module
Power feeding module with diagnostics function
Ident. no.: 6827182- Independent of the fieldbus and connection technology used
- Protection class IP67
- LEDs indicating system status, field supply and diagnostic information
- Can be used to form potential groups
- Supplies field with 24 VDC nominal voltage

General data
EAN | 4047101109092 |
eCl@ss-Code (V5.1.4): | 27250311 -/- Power supply (decentralized periphery) |
Customs tariff number | 85389091890 |
Country of origin | DE |
Weight | 52 g |
Technical Data
Signal type | Power supply |
Connection technology signal | 7/8” |
Device type | I/O Module |
Ambient temperature | -40…+70 °C |
Protection class | IP67 |
Approvals | cULus |