Product BL67-B-1M12
BL67 base module
1 × M12 Connector, 5-pin
Ident. no.: 6827185- Passive connection components for sensors and actuators
- Quick replacement of electronics in wired state
- Mechanical coding prevents incorrect electronic modules from being plugged in accidentally
- Protection class IP67
- M12 connection technology
- 5-pin
- 1 port

General data
| EAN | 4047101109122 |
| eCl@ss-Code (V5.1.4): | 27250301 -/- Module rack (periphery) |
| Customs tariff number | 8536504000 |
| Country of origin | CN |
| Weight | 167 g |
Technical Data
| Connection technology signal | M12 |
| Device type | Base module |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
| Approvals | cULus |

