Product BL67-B-8M8
BL67 base module
8 × M8 Connector, 3-pin
Ident. no.: 6827188- Passive connection components for sensors and actuators
- Quick replacement of electronics in wired state
- Mechanical coding prevents incorrect electronic modules from being plugged in accidentally
- Protection class IP67
- M8 connection technology
- 3-pin
- 8 slots

General data
EAN | 4047101109153 |
eCl@ss-Code (V5.1.4): | 27250301 -/- Module rack (periphery) |
Customs tariff number | 85366990990 |
Country of origin | DE |
Weight | 212 g |
Technical Data
Connection technology signal | M8 |
Device type | Base module |
Ambient temperature | -40…+70 °C |
Protection class | IP67 |
Approvals | cULus |