Product BL67-B-2M12-P
BL67 base module
1 × M12 Connector, 5-pin, Paired
Ident. no.: 6827194- Passive connection components for sensors and actuators
- Quick replacement of electronics in wired state
- Mechanical coding prevents incorrect electronic modules from being plugged in accidentally
- Protection class IP67
- M12 connection technology
- 5-pin
- 2 slots
- Pairwise assignment

General data
EAN | 4047101109214 |
eCl@ss-Code (V5.1.4): | 27250301 -/- Module rack (periphery) |
Customs tariff number | 8536504000 |
Country of origin | CN |
Weight | 179 g |
Technical Data
Connection technology signal | M12 |
Device type | Base module |
Ambient temperature | -40…+70 °C |
Protection class | IP67 |
Approvals | cULus |