Product BL67-GW-CO
Gateway for BL67 I/O system
Interface for CANopen
Ident. no.: 6827200- 3 decimal rotary coding switches
- Protection class IP67
- LEDs for display of supply voltage, group and bus errors
- Interface between the BL67 system and CANopen
- 1 Mbps
- Two 5-pin M12 connectors for fieldbus connection
- One male 7/8", 5-pin, for power supply

General data
| EAN | 4047101109252 |
| eCl@ss-Code (V5.1.4): | 27250313 -/- Communication interface, passive |
| Customs tariff number | 8536504000 |
| Country of origin | CN |
| Weight | 373 g |
Technical Data
| Fieldbus Protocol | CANopen |
| Device type | Gateway |
| Fieldbus transmission rate | 10 kbps …1 Mbps |
| Fieldbus connection technology | 2 × M12, 5-pin |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
| Approvals | cULus |

