Product BL67-B-1RSM-4
BL67 base module
1 × 7/8” Connector, 4-pin
Ident. no.: 6827201- Passive connection components for power feeding module
- Quick replacement of electronics in wired state
- Mechanical coding prevents incorrect electronic modules from being plugged in accidentally
- Protection class IP67
- 7/8“ connection technology
- 4-pin
- Sensors and fieldbus network supplied with power resp. load voltage via two contacts
- 1 port

General data
EAN | 4047101109269 |
eCl@ss-Code (V5.1.4): | 27250301 -/- Module rack (periphery) |
Customs tariff number | 8536504000 |
Country of origin | CN |
Weight | 188 g |
Technical Data
Connection technology signal | 7/8” |
Device type | Base module |
Ambient temperature | -40…+70 °C |
Protection class | IP67 |
Approvals | cULus |