Product BL20-4DI-NAMUR
BL20 electronic module
4 Digital Inputs, NAMUR
Ident. no.: 6827212- Fieldbus and connection technology independent
- Protection class IP20
- LEDs indicate status and diagnostic
- Electronics galvanically separated from the field level via optocouplers
- NAMUR inputs acc. to DIN EN 60947-5-6

General data
| EAN | 4047101109368 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 8536504000 |
| Country of origin | CN |
| Weight | 37 g |
Technical Data
| Signal type | Digital input |
| Connection technology signal | Screw terminal, Cage clamp terminal |
| Device type | I/O Module |
| Ambient temperature | 0…+55 °C |
| Protection class | IP20 |
| Approvals | cULus |
Data Sheets
Approval
| FM07 ATEX 0040X | 739 KB |
| IECEx FME 07.0004X | 251 KB |
| FM Class 1 Div. 2 US | 178 KB |
| FM Class 1 Div. 2 Canada | 179 KB |
| EU Declaration of Conformity | 136 KB |
CAD File
Catalog (CAT)
Manual
Manufacturer's Declaration
Mounting accessories
|
ZBW5-2BETÄTIGUNGSWERKZEUG
Tension spring tool |
6827129 |

