Product BL20-32DO-24VDC-0.5A-P
BL20 electronic module
32 Digital Outputs, PNP, 0.5 A
Ident. no.: 6827220- Fieldbus and connection technology independent
- Protection class IP20
- LEDs indicate status and diagnostic
- Electronics galvanically separated from the field level via optocouplers
- 32 digital outputs, 24 VDC, max. 0.5 A, PNP switching

General data
EAN | 4047101137835 |
eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
Customs tariff number | 85389091890 |
Country of origin | DE |
Weight | 146 g |
Technical Data
Signal type | Digital output |
Connection technology signal | Screw terminal, Cage clamp terminal |
Device type | I/O Module |
Ambient temperature | 0…+55 °C |
Protection class | IP20 |
Approvals | cULus |
Data Sheets
Approval
FM07 ATEX 0040X | 739 KB |
IECEx FME 07.0004X | 251 KB |
FM Class 1 Div. 2 US | 178 KB |
FM Class 1 Div. 2 Canada | 179 KB |
EU Declaration of Conformity | 136 KB |