Product BL20-E-8DO-24VDC-0.5A-P
BL20 Economy Module
8 Digital Outputs, PNP, 0.5 A
Ident. no.: 6827226- Fieldbus-independent
- Electronics and connection technology in one housing
- Connectivity: Push-in terminals
- Protection class IP20
- 8 digital outputs, 24 VDC
- Max. 0.5 A
- P switching

General data
| EAN | 4047101137842 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 8536504000 |
| Country of origin | CN |
| Weight | 76 g |
Technical Data
| Signal type | Digital output |
| Connection technology signal | Cage clamp terminal |
| Device type | I/O Module |
| Ambient temperature | 0…+55 °C |
| Protection class | IP20 |
| Approvals | cULus |
Data Sheets
Approval
| FM07 ATEX 0040X | 739 KB |
| IECEx FME 07.0004X | 251 KB |
| FM Class 1 Div. 2 US | 178 KB |
| FM Class 1 Div. 2 Canada | 179 KB |
| EU Declaration of Conformity | 136 KB |
CAD File
Catalog (CAT)
Manual
Manufacturer's Declaration
Mounting accessories
|
BL20-E-10GNDL
BL20 ECO module with 10 connection terminals for wiring GND potential from the UL field supply |
100001336 |
|
BL20-E-16GNDL
BL20 ECO module with 16 connection terminals for wiring GND potential from the UL field supply |
100001338 |

