Product BL67-GW-DPV1
Gateway for BL67 I/O system
Interface for PROFIBUS-DP (DPV0/DPV1)
Ident. no.: 6827232- 3 decimal rotary coding switches
- Protection class IP67
- LEDs for display of supply voltage, group and bus errors
- Interface between the BL67 system and PROFIBUS-DPV0/DPV1
- 12 Mbps
- Two males M12 x 1, 5-pin, reverse-keyed, for fieldbus connection
- One male 7/8", 5-pin, for power supply

General data
| EAN | 4047101109474 |
| eCl@ss-Code (V5.1.4): | 27250313 -/- Communication interface, passive |
| Customs tariff number | 8536504000 |
| Country of origin | CN |
| Weight | 372 g |
Technical Data
| Fieldbus Protocol | PROFIBUS-DP |
| Device type | Gateway |
| Fieldbus transmission rate | 9.6 kbps …12 Mbps |
| Fieldbus connection technology | 2 × M12, 5-pin, reverse-coded |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
| Approvals | cULus |
Data Sheets
CAD File
Catalog (CAT)
Configuration File
Firmware
Manual
Manufacturer's Declaration
Connectivity accessories
|
BL20-E-10UL
BL20 ECO module with 10 connection terminals for wiring 24 VDC potential from the UL field supply |
100001335 |

