Product BL67-B-1RSM-VO
BL67 base module
1 × 7/8” Connector, 5-pin, Only Load Voltage
Ident. no.: 6827236- Passive connection components for power feeding module
- Quick replacement of electronics in wired state
- Mechanical coding prevents incorrect electronic modules from being plugged in accidentally
- Protection class IP67
- 7/8“ connection technology
- 5-pin
- Field resp. load voltage supply
- 1 port

General data
| EAN | 4047101109511 |
| eCl@ss-Code (V5.1.4): | 27250301 -/- Module rack (periphery) |
| Customs tariff number | 8536504000 |
| Country of origin | CN |
| Weight | 189 g |
Technical Data
| Connection technology signal | 7/8” |
| Device type | Base module |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
| Approvals | cULus |

