Product BL20-E-1SWIRE
BL20 Economy Module
SWIRE communication module
Ident. no.: 6827251- Fieldbus-independent
- Electronics and connection technology in one housing
- Connectivity: Push-in terminals
- Protection class IP20
- Supports the connection of an SWIRE branch
- Maximum 16 nodes per SWIRE branch
- Maximal 3 SWIRE modules per BL20 station

General data
EAN | 4047101210613 |
eCl@ss-Code (V5.1.4): | 27250307 -/- Technology module (periphery) |
Customs tariff number | 8536504000 |
Country of origin | CN |
Weight | 73 g |
Technical Data
Fieldbus Protocol | CANopen, DeviceNet, EtherCAT, EtherNet/IP, Modbus TCP, PROFIBUS-DP, PROFINET, Ethernet |
Signal type | Motor module |
Connection technology signal | Cage clamp terminal |
Device type | I/O Module |
Ambient temperature | 0…+55 °C |
Protection class | IP20 |
Approvals | cULus |