Product BL67-4DO-4A-P
BL67 electronic module
4 Digital Outputs, PNP, 4.0 A
Ident. no.: 6827308- Independent of the fieldbus and connection technology used
- Protection class IP67
- LEDs indicate status and diagnostic
- Electronics galvanically separated from the field level via optocouplers
- 4 digital outputs, 24 VDC
- Max. 4 A
- PNP switching

General data
| EAN | 4047101203479 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 8536504000 |
| Country of origin | CN |
| Weight | 55 g |
Technical Data
| Signal type | Digital output |
| Connection technology signal | M8, M12, M23 |
| Device type | I/O Module |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
| Approvals | cULus |

