Product BL67-4AI4AO-V/I
BL67 electronic module
4 Analog Inputs for Current/Voltage and 4 Analog Outputs for Voltage
Ident. no.: 6827312- Independent of the fieldbus and connection technology used
- Protection class IP67
- LEDs indicate status and diagnostic
- Electronics galvanically separated from the field level via optocouplers
- 4 analog inputs, single-ended
- 0/4…20 mA or
- -10/0…+10 VDC
- Selectable per channel
- 4 analog outputs
- -10/0…+10 VDC

General data
| EAN | 4047101203509 |
| eCl@ss-Code (V5.1.4): | 27250303 -/- Analog I/O module |
| Customs tariff number | 8536504000 |
| Country of origin | CN |
| Weight | 54 g |
Technical Data
| Signal type | Analog input, Analog output |
| Connection technology signal | M12 |
| Device type | I/O Module |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
| Approvals | cULus |

