Product BL67-B-2M12-8-P
BL67 base module
2 × M12 Connector, 8-pin
Ident. no.: 6827337- Passive connection components for sensors and actuators
- Quick replacement of electronics in wired state
- Mechanical coding prevents incorrect electronic modules from being plugged in accidentally
- Protection class IP67
- M12 connection technology
- 8-pin
- 2 slots
- Pairwise assigned

General data
EAN | 4047101203592 |
eCl@ss-Code (V5.1.4): | 27250301 -/- Module rack (periphery) |
Customs tariff number | 8536504000 |
Country of origin | CN |
Weight | 183 g |
Technical Data
Connection technology signal | M12 |
Device type | Base module |
Protection class | IP67 |