Product BL20-E-GW-RS-MB/ET
Interface for Modbus RTU / ASCII
With Extended Temperature Range
Ident. no.: 6827381- DIP switch for adjustment of the node address
- Protection class IP20
- 2 x end brackets BL20-WEW35/2-SW
- 1 x end plate BL20-ABPL
- LEDs for display of supply voltage, group and bus errors
- Gateway between the BL20 system and Modbus RTU / ASCII
- RS485 or RS232, configurable
- 9.6 kbps … 115.2 kbps
- Push-in terminals
- Extended temperature range: -25 °C…+60 °C
- Circuit boards with conformal coating

General data
EAN | 4047101282283 |
eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
Customs tariff number | 8517620020 |
Country of origin | DE |
Weight | 149 g |
Technical Data
Fieldbus Protocol | Modbus RTU |
Device type | Gateway |
Fieldbus transmission rate | 9.6 kbps …115.2 kbps |
Fieldbus connection technology | Push-in clamps |
Ambient temperature | -25…+60 °C |
Protection class | IP20 |
Data Sheets
Approval
FM07 ATEX 0040X | 739 KB |
IECEx FME 07.0004X | 251 KB |
FM Class 1 Div. 2 US | 178 KB |
FM Class 1 Div. 2 Canada | 179 KB |
EU Declaration of Conformity | 136 KB |
Catalog
Firmware
Manual
Manufacturer's Declaration
Mounting accessories
![]() |
BL20-ABPL (2 PCS.)
End plate for a BL20 station after the last I/O module (2 pieces) |
6827123 |
![]() |
BL20-WEW-35/2-SW (10 PCS.)
End bracket for fixation of a BL20 station (10 pieces) |
6827124 |