Product BL20-E-4IOL
BL20 Economy Module
4 IO-Link Master Channels, 16 Bytes of I/O Data
4 Configurable Digital Channels, PNP, Channel Diagnostics, 0.5 A
Ident. no.: 6827385- Fieldbus-independent
- Electronics and connection technology in one housing
- Connectivity: Push-in terminals
- Protection class IP20
- LEDs indicate status and diagnostic
- Electronics galvanically separated from the field level via optocouplers
- IO-Link master acc. to specification V1.1, 4-channel
- 4 universal digital channels, PNP, channel diagnostics, 0.5 A

General data
| EAN | 4047101294132 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 8536504000 |
| Country of origin | CN |
| Weight | 73 g |
Technical Data
| Signal type | IO-Link, Digital output, Digital input/output, Digital input |
| Connection technology signal | Cage clamp terminal |
| Device type | I/O Module |
| Ambient temperature | 0…+55 °C |
| Protection class | IP20 |
| Approvals | CE, cULus, GOST |
Data Sheets
Approval
| FM07 ATEX 0040X | 739 KB |
| IECEx FME 07.0004X | 251 KB |
| FM Class 1 Div. 2 US | 178 KB |
| FM Class 1 Div. 2 Canada | 179 KB |
| EU Declaration of Conformity | 136 KB |
CAD File
Manual
Manufacturer's Declaration
Product Overview
Mounting accessories
|
BL20-E-10UL
BL20 ECO module with 10 connection terminals for wiring 24 VDC potential from the UL field supply |
100001335 |
|
BL20-E-10GNDL
BL20 ECO module with 10 connection terminals for wiring GND potential from the UL field supply |
100001336 |

