Product BL20-PG-EN-V3
CODESYS 3 Programmable Gateway for the BL20 I/O System
Multiprotocol Ethernet Gateway for PROFINET, EtherNet/IP and Modbus TCP
Ident. no.: 6827393- CODESYS V3 PLC Runtime
- CODESYS OPC UA server/client
- IIoT gateway for Turck Cloud
- PROFINET device
- EtherNet/IP device
- Modbus TCP master/slave
- Protection class IP20
- LEDs for display of PLC status, supply voltage, group and bus faults
- 2 × RJ45 Ethernet ports
- Switched or dual MAC mode
- 10 Mbps/100 Mbps

General data
| EAN | 4047101350326 |
| eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
| Customs tariff number | 8536504000 |
| Country of origin | CN |
| Weight | 198 g |
Technical Data
| Product Family | BL20 |
| Device function | Programmable gateway |
| Fieldbus slave | PROFINET, Modbus TCP, EtherNet/IP |
| Programming | CODESYS V3 |
| Protection class | IP20 |
Data Sheets
Approval
| FM07 ATEX 0040X | 739 KB |
| IECEx FME 07.0004X | 251 KB |
| FM Class 1 Div. 2 US | 178 KB |
| FM Class 1 Div. 2 Canada | 179 KB |
| EU Declaration of Conformity | 136 KB |
Catalog (CAT)
Configuration File
Configuration Software
Firmware
| BL20-PG-EN-V3 Firmware v1.7.4.0 (for CODESYS Version v3.5.21.x or Higher) | 34963 KB |
| BL20 PG-EN-V3 Firmware v1.5.4.0 (for CODESYS Version v3.5.16.30 or Higher) | 23374 KB |
Manual
| BL20 I/O modules | 56388 KB |
| BL20/BL67 programmable Ethernet gateways for CODESYS 3 | 3006 KB |
| PROFINET Controller/Device in CODESYS v3 | 2106 KB |

