Product BL20-E-4AO-U/I/ET
BL20 Economy Module
4 Analog Outputs for Current/Voltage
With Extended Temperature Range
Ident. no.: 6827397- Fieldbus-independent
- Electronics and connection technology in one housing
- Connectivity: Push-in terminals
- Protection class IP20
- LEDs indicate status and diagnostic
- Electronics galvanically separated from the field level via optocouplers
- 4 analog outputs
- 0…20 mA, 4…20 mA,‐10…+10 VDC or 0…+10 VDC
- Selectable per channel
- Extended temperature range: -25 °C…+60 °C
- Circuit boards with conformal coating

General data
| EAN | 4047101374926 |
| eCl@ss-Code (V5.1.4): | 27250303 -/- Analog I/O module |
| Customs tariff number | 8536504000 |
| Country of origin | CN |
| Weight | 90 g |
Technical Data
| Signal type | Analog output |
| Connection technology signal | Cage clamp terminal |
| Device type | I/O Module |
| Ambient temperature | -25…+60 °C |
| Protection class | IP20 |
Data Sheets
Approval
| FM07 ATEX 0040X | 739 KB |
| IECEx FME 07.0004X | 251 KB |
| FM Class 1 Div. 2 US | 178 KB |
| FM Class 1 Div. 2 Canada | 179 KB |
| EU Declaration of Conformity | 136 KB |

