Product TX504E-P3CV01
TX500 HMI / PLC Series
4.3” Display - CODESYS V3 PLC with TARGET and WEB VISU
High-Quality Metal Housing with a Resistive Touch Screen
Ident. no.: 6828101- 4.3" TFT wide screen color display
- LED backlight
- 480 x 272 pixel resolution
- 64 K colors
- Resistive touch screen
- 2 RJ45 Ethernet ports with integrated switch
- 1 serial interface (RS232, RS485, RS422)
- 1 USB host port
- 1 SD card slot

Data Sheets
Configuration File
Configuration Software
| CODESYS Software 3.5.18.3 | 1465476 KB |
| CODESYS Software 3.5.16.3 | 1344878 KB |
| Turck Automation Suite TAS | |
Manual
Manufacturer's Declaration
Product Overview
Quick Start Guide
Mounting accessories
|
TX500-MOUNT-07
TX500 mounting bracket and power connectors for 4–7” devices |
6828220 |
Functional accessories
|
TX-PSC
Power Supply Male Connector for TX HMI Devices |
100002938 |
Functional accessories
|
RJ45S RJ45S 441-2M
Ethernet cable, RJ45 male straight to RJ45 male straight, 2 m |
U-06842 |

