Product  TX507E-P3CV01

TX500 HMI / PLC Series

7” Display - CODESYS V3 PLC with TARGET and WEB VISU

High-Quality Metal Housing with a Resistive Touch Screen

Ident. no.: 6828103
    • 7" TFT wide screen color display
    • LED backlight
    • 800 x 480 pixel resolution
    • 64 K colors
    • Resistive touch screen
    • 2 RJ45 Ethernet ports with integrated switch
    • 1 serial interface (RS232, RS485, RS422)
    • 2 USB host ports
    • 1 SD card slot
#

Mounting accessories

6828220

Functional accessories

100002938

Functional accessories

U-06842

Please confirm the format

Mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top