Product PT006R-11-LI3-H1131
Pressure Transmitter
With Current Output (2-Wire)
Ident. no.: 6831438- Compact and robust design
- Pressure connection with integrated peak pressure aperture
- Accuracy hardly affected by temperature within entire range ‐40…+125°C
- Excellent EMC properties
- Pressure range 0…6 bar

General data
EAN | 4047101165708 |
eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
Customs tariff number | 90262020000 |
Country of origin | CH |
Weight | 124 g |
Technical Data
Design | Without display |
Process connection | G 1/4'' female thread |
Pressure type | Relative pressure |
Pressure range bar | 0…6 bar |
Pressure range psi | 0…87.02 psi |
Operating voltage | 8…33 VDC |
Electrical output | Current output (2-wire) |
Current output | 4…20 mA |
Electrical connection | Connector, M12 × 1 |
Housing material | Stainless-steel/Plastic, 1.4305 (AISI 303) |
Material pressure transducer | Ceramic Al₂O₃ |
Medium temperature | -40…+125 °C |
Ambient temperature | -40…+85 °C |
Protection class | IP67 |