Product PK010R-P14-2UP8X-V1141
Pressure Sensor
IO-Link with 2 PNP Transistor Switching Outputs
Ident. no.: 6833007- Compact design
- For pressure and vacuum monitoring
- Rotatable sensor body
- Display rotatable by 360°
- Excellent EMC properties
- 2 × PNP outputs, IO-Link
- Pressure range 0…10 bar rel.
General data
EAN | 4047101544664 |
eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
Customs tariff number | 90262020000 |
Country of origin | DE |
Weight | 51 g |
Technical Data
Design | With display |
Process connection | 1/8″ NPT male thread1/4” NPT male thread |
Pressure type | Relative pressure |
Pressure range bar | 0…10 bar |
Pressure range psi | 0…145.04 psi |
Operating voltage | 10.8…30 VDC |
Electrical output | 2 × switching output |
Electrical connection | Connector, M8 × 1 |
Housing material | Plastic, ABS |
Pressure transducer material | Silicon |
Medium temperature | 0…+60 °C |
Ambient temperature | -10…+60 °C |
Protection class | IP65 |