Product FD-G1/2AFM30/34G1/2 Dichtung a. AFM30/34
Accessories
O-Ring
For Flow Sensors
Ident. no.: 6875013- G1/2“ O-ring AFM34
- External diameter 27 mm
- Internal diameter 21 mm
- Thickness 2.0 mm

General data
EAN | 4047101176742 |
eCl@ss-Code (V5.1.4): | 27200492 -/- Messgerät, Durchfluss, Menge (Zubehör) |
Customs tariff number | 84842000900 |
Country of origin | DE |
Weight | 59 g |
Technical Data
Accessory type | Gasket/O-ring |
For use with | Flow sensors |