Product BM-N
excom I/O System
Dummy Module
Ident. no.: 6884226- Dummy module for unused slots on the module rack

General data
| EAN | 4047101271362 |
| eCl@ss-Code (V5.1.4): | 27250381 -/- Documentation (decentralized periphery)[AGZ340004] |
| Customs tariff number | 8536504000 |
| Country of origin | CN |
| Weight | 88 g |
Technical Data
| Fieldbus Protocol | PROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINET |
| Device type | Accessories |
| Ambient temperature | -40…+70 °C |
| Protection class | IP20 |
| Approvals | KCC |

