Product GDP-NI/FW2.3
excom I/O System
PROFIBUS-DP Interface
Ident. no.: 6884276- Gateway for PROFIBUS-DPV1 communication
- Connection of the excom station to the PROFIBUS
- Baud rate max. 1.5 Mbps
- PROFIBUS interface acc. to PROFIBUS user organization (PNO)

General data
EAN | 4047101350043 |
eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
Customs tariff number | 85389099990 |
Country of origin | DE |
Weight | 115 g |
Technical Data
Fieldbus Protocol | PROFIBUS-DP |
Connection technology signal | Screw terminal, Cage clamp terminal |
Device type | Gateway |
Fieldbus transmission rate | 9.6 kbps …1.5 Mbps |
Ambient temperature | -20…+70 °C |
Protection class | IP20 |
Approvals | ATEX, cFMus, cFM, IECEx, CCC, KOSHA, UKCA, CE |
Data Sheets
Approval
PTB 13 ATEX 2013 X | 1894 KB |
IECEx PTB 19.0043X | 240 KB |
EC declaration of conformity | 102 KB |
KOSHA 21-AV4BO-0267X | 98 KB |
CCC-2020322310001973 | 854 KB |
FM21US0117X | 553 KB |
FM21CA0084X | 548 KB |
JPEX | 386 KB |
CAD File
Configuration File
Firmware
Manual
Product Catalog
Product Overview
Quick Start Guide
Connectivity accessories
![]() |
D9T-RS485PG /6ES7972-0BB61-0XA0
PROFIBUS bus connector for RS485, Fast Connect, with PG gland, 35° outlet |
6890943 |
![]() |
D9T-RS485 /6ES7972-0BA61-0XA0
PROFIBUS bus connector for RS485, Fast Connect, with PG gland, 35° outlet |
6890942 |