Product TBCJ-D1-JB1
CAN splitter
Ident. no.: 6884500- The TBCJ product series is a series of distributor blocks with ports for Deutsch male connectors. The TBCJ product series has been developed for the mobile device industry (with J1939 for communication) and includes input, output and combination blocks. Each I/O point on the block has short-circuit and overcurrent protection as well as LED indicators to assist with troubleshooting.
- This module has 10 CAN ports and is used for CAN splitting and for supplying power to all of the CAN devices. This module can deliver up to 13 A.
- A total of 10 CAN splitters
- Molded plastic housing
- Shock and vibration tested
- Protection class IP67

General data
| Customs tariff number | 8536908530 |
| Weight | 226.96 g |
Technical Data
| Fieldbus Protocol | CAN |
| Connection technology signal | DT06-4S |
| Ambient temperature | -40…+85 °C |
| Protection class | IP67 |

