Product  TBCJ-D1-10SPLIT-P

Passive Module

Ident. no.: 6884504
    • This block has 16 I/Os and provides both the sensor supply as well as a ground in each port. There are mirrored ports (7 + 9 and 8 + 10), all pins are internally connected so that two devices can be operated with the same wire. This module can deliver 13 combined amps.
    • Number of I/Os: 16, 2 mirrored ports (ports 7 + 9 and ports 8 + 10)
    • Total output current: 13A
    • Switching current: 13A
#

Technical Data

Fieldbus Protocol CAN
Connection technology signal DT06-4S
Ambient temperature -40…+85 °C
Protection class IP67

Data Sheets

Select Country

Turck worldwide

to top