Product  TBCJ-D1-16DOPPWM

16 Digital PNP Outputs with PWM

Ident. no.: 6884505
    • Molded plastic housing
    • Shock and vibration tested
    • Fully potted module electronics
    • Protection class IP67
    • J1939 Interface
    • This block has 16 outputs, which can be configured for PWM or digital controls. All 16 outputs can be switched on at the same time, two outputs at 10 A and the others at 4 A. This module can deliver up to 52 A output power.
    • 2 non-isolated J1939 ports (250 kb and 500 kb)
    • Node ID: 0-15
    • Configurable outputs: Ports 1–8 — digital high side
    • PWM frequency: 100–1200 Hz
    • Output diagnostics: Short-circuit and overcurrent
#

Technical Data

Fieldbus Protocol CAN
Connection technology signal DT06-4S
Fieldbus connection technology 2 x DT06-4S
Ambient temperature -40…+85 °C
Protection class IP67

Data Sheets

Select Country

Turck worldwide

to top