Product  D9T-RS485PG /6ES7972-0BB61-0XA0

excom I/O System

RS485 Male, PROFIBUS

Ident. no.: 6890943
    • Sub-D FastConnect with 125° cable outlet, switchable terminating resistor and hookup for programming device
    • Alternative to the D9T-RS485, plugged on non-Ex end of the segment coupler SC12Ex resp. OC11Ex/3G!
#

General data

EAN 4047101165005
eCl@ss-Code (V5.1.4): 27250381 -/- Documentation (decentralized periphery)[AGZ340004]
Customs tariff number 8534000040
Country of origin DE
Weight 49 g

Technical Data

Protection class IP20

Data Sheets

Brochure/Folder/Flyer (BRO)

Individual data sheet

Quick Start Guide

Select Country

Turck worldwide

to top