Product BTS-DS20-TK1
Mounting Accessories
Actuation kit (puck)
Ident. no.: 6900156- End position damped
- For clockwise or counter-clockwise rotating drives
- Displays rotatable by 90 °
- Hole pattern on flange surface: 30 x 80 mm (30 x 130 mm)
- Connection shaft (shaft extension) height: 30 mm/Ø: max. 30 mm

General data
EAN | 4047101112153 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 39269097900 |
Country of origin | DE |
Weight | 78 g |
Technical Data
Accessory type | Actuator (puck) |
For use with | Dual sensors |
Construction size | 36 mm |
Housing diameter | Ø 40 mm |
Housing material | Plastic, PP-GF30 |