Product DMR15-6-3
Accessories
Permanent Magnet
Ident. no.: 6900216- Attainable switching distance approx. 36 mm with magnetic field sensors (BIM) in models (E)M12E, M18 and G12SK
- Attainable switching distance approx. 32 mm with magnetic field sensors (BIM) in models EH6.5, EG08 and M12-S1209
- Remanence (Br) 380–400 mT (3800–4000 Gauss)
- Material: Strontium ferrite (SrFe)

General data
EAN | 4047101246278 |
eCl@ss-Code (V5.1.4): | 27250391 -/- Decentralized periphery (parts) [AKP191002] |
Customs tariff number | 8505191000 |
Country of origin | CN |
Weight | 7 g |
Technical Data
Accessory type | Permanent magnet |
For use with | Magnetic field sensors |
Housing material | Metal, SrFe |
Ambient temperature | -40…+200 °C |