Product MF-CK40-1S
Mounting Accessories
protective frame
Ident. no.: 6900481- Protective frame (one-side)

General data
| EAN | 4047101246285 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 8536504000 |
| Country of origin | CN |
| Weight | 20 g |
Technical Data
| Accessory type | Protective housing |
| For use with | Rectangular sensors, Read/write heads |
| Construction size | 65 x 40 x 1 mm |
| Housing material | Metal, 1.4301 (AISI 304) |

