Product TW-R50-B128
HF Tag
Ident. no.: 6900504- The tags must undergo adequate stress tests within the proposed temperature processes before deployment.
- The following stress test was performed on this tag:Cyclic temperature stress: 5 min at -40 °C – 5 min at 90 °CNumber of tested cycles: 100, transition period: 30 secondsContinuous load: 140 °C for 100 hours
- This successfully performed test does not imply suitability for a specific application, but merely serves as proof of the basic usability.
- EEPROM, memory 128 byte
- Not for direct mounting on metal

General data
| EAN | 4047101535921 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 8536504000 |
| Country of origin | CH |
| Weight | 10 g |
Technical Data
| Technology | HF RFID |
| Memory type | EEPROM |
| Design | Hard tag |
| Housing diameter | Ø 50 mm |
| Mounting | Metal-free |
| Memory size | 128 Byte |
| Freely usable memory | 112 Byte |
| Housing material | Plastic, PA6 |
| Active area material | Plastic, PA6, black |
| Temperature during read/write access | -40…+85 °C |
| Temperature outside detection range | -45…+85 °C |
| Protection class | IP69K |

