Product BTS-DSU35-DOME COVER-US
Mounting Accessories
Plastic Cover for Optical Indicator Dome
For DSU35 Dual Sensors
Ident. no.: 6901075- Cover for optical indicator dome
- Inspection window for indicator with 90° uncovered
- Hole pattern on flange 30 × 80 mm (30 × 130 mm); connection shaft (shaft extension) height 20 mm/max. Ø 30 mm
- Mounting screws with US thread for sensor and actuator are included

General data
EAN | 4047101198713 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 39269097900 |
Country of origin | US |
Weight | 36.061 g |
Technical Data
For use with | Dual sensors |
Construction size | 110 x 62.2 x 61 mm |
Housing material | Plastic, PC |