Product MF-R30
Accessories
Mounting Flange
Ident. no.: 6901150- Using the mounting flange, it is possible to mount the tag TW-R30-M-B128 (-K2) on or in metal with 2 screws

General data
EAN | 4047101209617 |
eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
Customs tariff number | 7326908688 |
Country of origin | CH |
Weight | 61 g |
Technical Data
Accessory type | Mounting flange |
For use with | Tags |
Housing material | Metal, CuZn, Chrome-plated |