Product MF-R50
Accessories
Mounting Flange
Ident. no.: 6901151- Using the mounting flange, it is possible to mount the tag TW-R50-M-B128 (-K2) on or in metal with 2 screws

General data
| EAN | 4047101209624 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 9026204000 |
| Country of origin | CH |
| Weight | 110 g |
Technical Data
| Accessory type | Mounting flange |
| For use with | Tags |
| Housing material | Metal, CuZn, Chrome-plated |

