Product LWL-KS-SFOC-0002
piconet Fiber-Optic Assembly Kit
Ident. no.: 6901181IP‐Link optical fiber assembly kit for connector type SFOC‐0002

General data
EAN | 4047101208047 |
eCl@ss-Code (V5.1.4): | 27250391 -/- Decentralized periphery (parts) [AKP191002] |
Customs tariff number | 8536504000 |
Country of origin | CN |
Weight | 893 g |
Technical Data
Device type | Optical fiber |
Ambient temperature | 0…+55 °C |
Protection class | IP67 |