Product FD-48-T317/EX
Fieldbus Display, 3-Channel
PROFIBUS-PA
Ident. no.: 6901315- Digital fieldbus display for the indication of process values
- Powder-coated die-cast aluminium housing
- Connection of the housing potential via external earthing
- Entity and FISCO compliant according to IEC TS 60079-27

General data
eCl@ss-Code (V5.1.4): | 27250201 -/- Network components (fieldbus) |
Customs tariff number | 8536908585 |
Country of origin | DE |
Weight | 1047 g |
Technical Data
Fieldbus Protocol | PROFIBUS-PA |
Connection technology signal | Cable gland |
Device type | Fieldbus display |
Ambient temperature | -10…+60 °C |
Protection class | IP66 |
Approvals | ATEX |